text.skipToContent text.skipToNavigation

Catalog No. : FB44-2N18

Description:  COPPER FLEX BRAID FB FLAT TO FLAT

UPC: 783786724093

Copper Flexible Braided Jumper, Ferrules Formed with Cuff, Flat to Flat - Type FB, Amps Indoor 1200, Length 18 inches, Braid Layers 4
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

2-Hole

Specifications

Material

Copper

Amperage Rating

1200 A

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

18 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

41.275 mm

Cable width approx.

1.625 inch

Cable height approx.

457.2 mm

Cable height approx.

18 inch