n° de catalogue : FB44-2N-2NB
Description: FLEX BRAID 2H TO BLANK 1200AMP
UPC: 75114402279
Tin Plated Copper Flexible Braid, 2-Hole to Blank Pad. Length 12 inch, Width 1-5/8 inch, Thickness 15/16 inch. 4 Layers Thick. Ferrules 3-3/8 inch long x 1-5/8 inch wide x 15/16 inch Thick. One end has No-Holes, Other End has 2-Holes 9/16 inch Diameter on 1-3/4 inch center.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- One Blank Pad, One 2-Hole Pad
Descriptors
|
Category |
Substation connector |
|
Special Features |
One Blank Pad |
|
Application |
Flexible Connection |
Specifications
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 12 in , Width 1-5/8 in |
Conformité et certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 233 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000839 Braid wire
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable height approx. |
12 inch |