text.skipToContent text.skipToNavigation

Catalog No. : FB43-2N18R

Description:  COPPER FLEX BRAID

UPC: 75114094771

Flexible Braided Jumpers, Ferrules formed with Cuff Flat to Flat. 2 hole Pad, 1-1/2 inch wide X 3/4 inch thick, 3 Braid Layers, Copper, 18 inches long, Tin-Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

2-Hole Pad

Specifications

Material

Copper

Finish

Tin-Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

18 Inches

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

38.1 mm

Cable width approx.

1.5 inch

Cable height approx.

457.2 mm

Cable height approx.

18 inch