text.skipToContent text.skipToNavigation

Catalog No. : FB33-2N25R

Description:  COPPER FLEX BRAID FB FLAT TO FLAT

UPC: 783786724017

Copper Flexible Braided Jumper, Ferrules Formed with Cuff, Flat to Flat - Type FB, Amps Indoor 820, Length 25 inches, Braid Layers 3
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

2-Hole

Specifications

Material

Copper

Finish

Tin-Plated

Amperage Rating

820 A

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

25 inches

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

38.1 mm

Cable width approx.

1.5 inch

Cable height approx.

635 mm

Cable height approx.

25 inch