text.skipToContent text.skipToNavigation

Catalog No. : FB31-2N18E1.5

Description:  Flex Braid Jumpers 18in 2Hole Pad

UPC: 783786723881

Flexible Braided Jumpers, Ferrules formed with Cuff Flat to Flat. 2 hole Pad, 1-1/2 inch wide X 1/8 inch thick, 18 inch Overall Length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

2-Hole Pad

Specifications

Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

18 Inches

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

38.1 mm

Cable width approx.

1.5 inch

Cable height approx.

457.2 mm

Cable height approx.

18 inch