text.skipToContent text.skipToNavigation

Catalog No. : FB2XD30-1

Description:  FLEXIBLE BRAID

UPC: 75114222921

Tin Plated Copper, Flexible Braid Connector, 1 Hole Pad - 0.563 inch diameter, 30.00 inches long x 1.25 inch wide x .3 inch thick. FB2XD-1 Series Standard. Pad 1.25 inch wide x 1.5 inch long. 2 Braids in Assembly 1 Across x 2 Layers Thick.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flexible Copper Braid for Use in Substation and Grounding Applications.
  • Enables Linear Expansion, Equipment Vibration and Offset Connections.
  • Certified C22.2 No. 41 Grounding and Bonding Equipment
  • Listed UL467 and UL486A Grounding & Bonding Equipment
  • Tin-Plated Copper Braids and Ferrules for High Conductivity and Corrosion Resistance

Descriptors

Category

Flexible braid

Special Features

Tin Plated for High Conductivity and Corrosion Resistance.

Application

For Bonding, Grounding or Connecting Moving Parts.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

UL and CSA listed
UL and CSA listed

Dimensions

Cable Width

1.25 in

Cable Length

18 in

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

31.75 mm

Cable height approx.

762 mm