text.skipToContent text.skipToNavigation

Alternate Catalog No. : FB22-2N36-.375/1.25

Catalog No. : FB222N36.375/1.25

Description:  Flex Braid Jumpers 36in 2Hole Pad

UPC: 783786723812

Flexible Braided Jumpers, Ferrules formed with Cuff Flat to Flat. 2 hole Pad, 1-1/2 inch wide X 5/16 inch thick, 36 inches overall Length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

2-Hole Pad

Specifications

Material

Copper

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

36 inches