text.skipToContent text.skipToNavigation

Catalog No. : FB22-2N36R

Description:  TP CU FLEX BRAID FB FLAT TO FLAT

UPC: 75114408769

Tin Plated Copper Flexible Braid Connector. Length 36 inch. 1-1/2 inch Wide, 1/4 inch Thick. Pads 3 inch Long with Two Inline 9/16 inch Holes on 1-3/4 inch Center. 2 Braids in Assembly. Pads have 3/16 inch Shoulder/Shroud.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

2-Hole

Specifications

Material

Copper

Finish

Tin Plated

Amperage Rating

500 A

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

36 inches

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

38.1 mm

Cable width approx.

1.5 inch

Cable height approx.

914.4 mm

Cable height approx.

36 inch