text.skipToContent text.skipToNavigation

Catalog No. : FB12-2NR

Description:  TP CU FLEX BRAID FB FLAT TO FLAT

UPC: 783786723683

Tin Plated Copper Flexible Braided Jumper, Ferrules Formed with Cuff, Flat to Flat - Type FB, Amps Indoor 340, Length 12 inches, Braid Layers 2
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

2-Hole

Specifications

Material

Copper

Finish

Tin-Plated

Amperage Rating

340 A

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

12 Inches

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

28.575 mm

Cable width approx.

1.125 inch

Cable height approx.

304.8 mm

Cable height approx.

12 inch