text.skipToContent text.skipToNavigation

Catalog No. : FB11-2N18R

Description:  FLEXIBLE BRAID 18 IN LONG

UPC: 783786771943

Bronze Bolted Substation Flex Braid - Pad to Pad - Tin Plated - 230kV Maximum - 2-hole Pad to 2-hole Pad, 18 inches Long, Tin Plated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

2-Hole Pad

Specifications

End Connection

Mechanical

Material

Bronze

Finish

Tin-Plated

Voltage Rating

230 kV

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

18 Inches

ETIM EC000839 Braid wire

Conductor material

Other

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

25.4 mm

Cable width approx.

1 inch

Cable height approx.

457.2 mm

Cable height approx.

18 inch