text.skipToContent text.skipToNavigation

Catalog No. : FB-1480636-1

Description:  FLEXIBLE BRAID

UPC: 75114179249

Tinned Copper Flat Braided Cable, 0.375 inch wide. 1 Layer in Braid, Number of Strands 48, Number of Wires per Strand 6, Individual Wire Size 36 AWG. Circular MIL Area 7,200.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Flexible braid

Special Features

Tin Plated for High Conductivity and Corrosion Resistance.

Application

For Bonding, Grounding or Connecting Moving Parts.

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

ASTM-B33
ASTM-B33

Dimensions

Cable Width

3/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

9.525 mm