Catalog No. : FA4B-6T
Description: 400A/600V TRANS RATED FORTIS ALBT
UPC: 624871005188
Made or assembled in Canada.
All in one transformer rated meter socket. Underground complete with 6 pole test switch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Test Block Bypass Meter Sockets |
|
Application |
For underground service only |
Specifications
|
Voltage Rating |
600 V |
|
Phase |
1 Phase |
|
Enclosure |
Weatherproof Type 3R |
|
Amperage Rating |
400 Amps |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Dimensions
|
Size |
13-5/16 Inches Height x 8-7/16 Inches Depth |
Documents/Support Tools
|
Sales Drawing |