text.skipToContent text.skipToNavigation

Catalog No. : F9004

Description:  NON-INS FERRULE 18, .75 MM2, LG .39

UPC: 786210335780

Non-Insulated Ferrule, Length .394 Inches/10mm, Inner Diameter .047 Inches/1.2mm, Outer Diameter .091 Inches/2.3mm, Conductor Size 18 AWG/.75mm, Copper, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
  • Application Tools: FER9500, FER9501, ERG4

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E489056

Dimensions

Wire Size

18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
UL E489056 N/A N/A N/A N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

0.75 mm²

Insulated

N

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

18

Documents/Support Tools

Sales Drawing

Click here

Click here