text.skipToContent text.skipToNavigation

Alternate Catalog No. : F 737

Catalog No. : F737

Description:  DBL AXLE SPRT STL

UPC: 785991780161

Double Axle Steel Support with Galv-Krom finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Shelf brackets

Application

To be used as center support for tandem reel assembly.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant