text.skipToContent text.skipToNavigation

Alternate Catalog No. : F 736

Catalog No. : F736

Description:  RH AXLE SPRT STL

UPC: 785991780130

Right hand Steel Axle Support with Galv-Krom finish.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Shelf brackets

Application

For use on storage racks constructed on Kindorf channel. Supports reels of electrical cables, wire rope, chain and other materials. Accepts up to 1-1/4 in. steel bar or pipe for axle.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant