text.skipToContent text.skipToNavigation

Alternate Catalog No. : F721 24

Catalog No. : F72124

Description:  STEEL WALL BRACKET

UPC: 785991779684

Bracket, Wall, 12 Gauge, Bracket 6 Inch x 1-1/2 Inch with 9/16 Inch Hole, Double Channel 1-1/2 Inch x 1-1/2 Inch, Length 24 Inches, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fixture brackets

Application

Double channel to provide continuous slot for both top and bottom mounting.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf