text.skipToContent text.skipToNavigation

Alternate Catalog No. : F720 6

Catalog No. : F7206

Description:  WALL BRKT 12GA 4.5X1.5IN LEN 6IN

UPC: 785991779417

Bracket, Wall, 12 Gauge, Bracket 4-1/2 Inch x 1-1/2 Inch with 9/16 Inch Hole, Channel 1-1/2 Inch x 1-1/2 Inch, Length 6 Inches, Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • 1-1/2 Inch x 1-1/2 Inch channel welded to a 1/4 Inch back plate.

Descriptors

Category

Electrical fixture brackets

Special Features

1-1/2 in. x 1-1/2 in. channel welded to a 1/4 in. back plate.

Application

Mounts on Kindorf channel, concrete inserts or directly to wall. Continuous slot accepts C 105, C 106 and C 107 series pipe straps.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant