text.skipToContent text.skipToNavigation

Alternate Catalog No. : F 716 3

Catalog No. : F7163

Description:  WALL BRKT LEN7-11/32IN W1-1/2IN STL

UPC: 785991779387

Bracket, Wall, Length 7-11/32 Inches x Width 1-1/2 Inches x Depth 4-5/8 Inches, Steel, Supports 1-1/2 Inch or 1-5/8 Inch Channels
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fixture brackets

Application

Mounts on Kindorf channel or directly to wall. F 716 3 bracket supports 3 in. deep or back to back channels. Brackets allow for a variety of support channel lengths.

Specifications

Material

Steel

Finish

Galv-Krom/Standard

Classifications

Brand Name

Kindorf

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant