Catalog No. : F686-G
Description: PVC CTD F SERVICE HEAD 2IN GRY
UPC: 704508376062
PVC Coated F Service Head, Threaded Rigid, Conduit Size 2 Inch, Number and Diameter of Cover Knockouts Two at 7/8 Inch, One at 13/16 Inch, One at 11/16 Inch, and One at 21/32 Inch, Aluminum, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical box covers |
Special Features |
PVC Coated for Corrosion Resistance |
Specifications
Material |
Aluminum |
Finish |
PVC Coated |
Color |
Gray |
Knockouts |
Yes |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
2 Inch |