text.skipToContent text.skipToNavigation

Catalog No. : F34438

Description:  MIDGET PLG F34436 W/F29084 INT

UPC: 708917178224

Midget Plug Assembly, 2 Wire 2 Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

2

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Number of poles

2