text.skipToContent text.skipToNavigation

Catalog No. : F32586

Description:  INT ASSY 3W4P VISLOK

UPC: 708917164036

Interior Assembly for Vislok, 3 Wire 4 Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Classifications

Brand Name

Russellstoll