text.skipToContent text.skipToNavigation

Catalog No. : F31643

Description:  100A,CON,3P4W,REV

UPC: 708917402664

Reverse Service Plug, 100Amps, 3 Pole 4 Wire, Material Cast Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll