text.skipToContent text.skipToNavigation

Catalog No. : F31514

Description:  GASKET 200A DF

UPC: 708917178330

Gasket for Plug Upper Housing, 200Amps, 5 Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Thickness

1/8 in

Inside Diameter

5 in

Outside Diameter

5-7/8 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant