text.skipToContent text.skipToNavigation

Catalog No. : F31255-30

Description:  TYPE CBR 30 AMP INTERLOC

UPC: 708917145547

Interlocked Receptacle and Circuit Breaker Combination with Flap Cap, 30Amp, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll