text.skipToContent text.skipToNavigation

Catalog No. : F31225

Description:  100A,REC,3P4W,CBR,3P480V,FC

UPC: 708917312574

Receptacle with Flap Cap, 100Amp, 3 Pole 4 Wire, 3 Phase 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3