text.skipToContent text.skipToNavigation

Catalog No. : F31087

Description:  WTRTHT CONN 100A 4P5W 220V CAST AL

UPC: 708917241393

Watertight Connector, 100Amp, 4 Wire 5 Pole, 220 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

100 Amps

Voltage Rating

220 V

Classifications

Brand Name

Russellstoll