text.skipToContent text.skipToNavigation

Catalog No. : F31067

Description:  60A,PLG,4P5W,220V,SPECIAL

UPC: 708917309598

Watertight Plug, 60Amps, 4 Pole 5 Wire, 220 Volts, Cast Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

220 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

4