text.skipToContent text.skipToNavigation

Catalog No. : F31033

Description:  3P4W, TYPE CBR

UPC: 708917129165

_ 3p4w, Type Cbr
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480 V

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll