text.skipToContent text.skipToNavigation

Catalog No. : F30393

Description:  200A,REC,3P4W,480V,JB,ANG,FC

UPC: 708917270096

Plug with Screw Cap, Angle Adapter, and Junction Box, 200Amp, 4 Pole 4 Wire, 600 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3