text.skipToContent text.skipToNavigation

Catalog No. : F30040

Description:  RECP 60A 3W 4P DC 3W

UPC: 708917180494

Receptacle - Rating Direct Current 60A, 3P4W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3