text.skipToContent text.skipToNavigation

Catalog No. : F29079K

Description:  INTER-LOK RECPT 60A 3W 4

UPC: 708917143918

Interlocked Circuit Breaker and Receptacle Combination 0- Rating 60A, 3 Wire 4 Pole, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3