text.skipToContent text.skipToNavigation

Catalog No. : F28897B

Description:  60A,REC,4P5W,480V,FC

UPC: 708917311829

Receptacle with Flip Cap - Rating Direct Current 60A, 4P5W, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

4