text.skipToContent text.skipToNavigation

Catalog No. : F271-TB

Description:  NON-INS FLAG TERM, 4, 3, 1/4, METAL

UPC: 786210359557

Non-Insulated Flag Terminal, Length 1.10 Inches, Width .63 Inches, Bolt Hole 1/4 Inch, Wire Range #4 AWG, Copper, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Special Features

Flag terminals allow a 90 degree connection to the terminal block without bending the wire.

Specifications

Material

Copper

Color

Metallic

Classifications

Brand Name

Sta-Kon

Standard

UL E9809
UL E9809

Dimensions

Wire Size

4-3 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant