text.skipToContent text.skipToNavigation

Catalog No. : F26558-78

Description:  PLUG 3W 4P 60A 480VAC F26

UPC: 708917172550

Brass and Stainless Steel Male Plug, Polarized - Rating 60A, 480V, 3 Wire 4 Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3