text.skipToContent text.skipToNavigation

Catalog No. : F26540-78

Description:  60A,PLG,3P4W,220V

UPC: 708917310020

Male Plug, Straight and Right Angle Assembly - Rating 60A, 3 Pole 4 Wire, 220V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

220 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug

Number of poles

3