text.skipToContent text.skipToNavigation

Catalog No. : F26433-78

Description:  60A,NLT,3P4W,CBR,480VAC

UPC: 708917150565

Male Power Inlet, 60Amps, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll