text.skipToContent text.skipToNavigation

Catalog No. : F26432

Description:  60A,CON,3P4W,CBR,480VAC

UPC: 708917137290

Connector - Rating 60A, 3 Pole 4 Wire, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3