text.skipToContent text.skipToNavigation

Catalog No. : F26430-NA/E125

Description:  ILK 3P4W CBR 480V NA 1.25 INCH @ E

UPC: 708917311508

Interlocked Receptacle and Circuit Breaker, 3 Wire 4 Pole, 480 Volts, with Non-Auto Switch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll