text.skipToContent text.skipToNavigation

Catalog No. : F26430-7B

Description:  INTERLOK 3W4PRCP DKR

UPC: 708917166009

Interlocked Receptacle and Circuit Breaker, 3 Wire 4 Pole, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll