text.skipToContent text.skipToNavigation

Catalog No. : F24704

Description:  20A,3P4W,PLG,SE,250V,NOT GROUNDED

UPC: 708917195146

Midget Plug, 20Amps
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Construction type

Plug

Number of poles

3