text.skipToContent text.skipToNavigation

Catalog No. : F23194B

Description:  SPCL EVER LOK WATERTIGHT 2W3P

UPC: 708917163176

Ever-Lok Watertight Receptacle, 2 Wire 3 Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Classifications

Brand Name

Russellstoll