text.skipToContent text.skipToNavigation

Catalog No. : F23173

Description:  PLUG INT ASSY L&N

UPC: 708917205333

Midget Ever-Lok Plug Interior Assembly, 2 Pole 2 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

2

Classifications

Brand Name

Russellstoll