text.skipToContent text.skipToNavigation

Catalog No. : F22B-23-2BN-19.50

Description:  FLEXIBLE BRAID CONNECTOR

UPC: 783786065974

Flexible Braid Assembly. 4 Braid Assembly, 430 Amps each Braid. 1.5 inch wide. To be Bolted on 4-Hole NEMA Pad, 2 Braids High by 2 Braids Wide. 19.5 inches long.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

4-Hole Pad

Specifications

End Connection

Mechanical

Material

Copper

Amperage Rating

430 A

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

19.5 inch

ETIM EC000839 Braid wire

Conductor material

Other

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

38.1 mm

Cable width approx.

1.5 inch

Cable height approx.

495.3 mm

Cable height approx.

19.5 inch