text.skipToContent text.skipToNavigation

Catalog No. : F20412

Description:  RECPT WP 50A

UPC: 708917170952

Waterproof Receptacle Assembly with Flap Cap, 50Amps, 3 Wire 4 Pole, 250 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Voltage Rating

250 V

Classifications

Brand Name

Russellstoll