text.skipToContent text.skipToNavigation

Catalog No. : F2025

Description:  INS PP FERRULE 18, .75 MM2, LG .63

UPC: 786210339948

Polypropylene-Insulated Ferrule, Total Length .630 Inches/16.0mm, Pin Length .394 Inches/10mm, Pin Diameter .051 Inches/1.3mm, Base Diameter .11 Inches/2.8mm, Wire Range 18 AWG/.75mm2, Color Gray, Copper, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.
  • Application Tools: FER9500, FER9501, ERG4

Descriptors

Category

Electrical terminals

Special Features

Ferrules ensure reliable electrical connections when terminating conductors in screw clamp terminal blocks.

Specifications

Material

Copper

Color

Gray

Classifications

Brand Name

Sta-Kon

Standard

UL E489056

Dimensions

Wire Size

18 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 260371 622801 N/A 2708699 N/A
UL E489056 N/A N/A N/A N/A
ETIM EC000005 Cable end sleeve

Construction type

Standard

Nominal cross section

0.75 mm²

Insulated

Y

Material insulation

Polypropylene

Colour

Grey

Material

Copper

Surface protection

Tinned

With identification flag

N

Reel packaging

N

AWG size

18

Documents/Support Tools

Sales Drawing

Click here

Click here