text.skipToContent text.skipToNavigation

Catalog No. : F19273A

Description:  60A,INT,4P4W,480V,REPL W/ DUMMY PIN

UPC: 708917310884

Interior Assembly with Dummy Pin - Rating 60A, 4 Pole 4 Wire, 480V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

5

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll