text.skipToContent text.skipToNavigation

Catalog No. : F18437

Description:  60A,PLG,DELAYED ACTION,4P4W

UPC: 708917308829

Explosion Proof Delayed Action Plug with Dummy Pin, 60Amp, 4 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

4

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Construction type

Plug