text.skipToContent text.skipToNavigation

Catalog No. : F11294A

Description:  INTERIOR ASSEM 8702

UPC: 708917137856

Receptacle and Connector Interior Assembly, 2 Wire 2 Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

2

Classifications

Brand Name

Russellstoll