text.skipToContent text.skipToNavigation

Catalog No. : F10579

Description:  RECEPTACLE INTERIOR

UPC: 708917156659

Interior Receptacle Assembly - Rating 30A/600V, 50A/250V, 30A/250VAC/DC, 3 Wire 4 Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Classifications

Brand Name

Russellstoll