text.skipToContent text.skipToNavigation

Catalog No. : F08703

Description:  REPL COLLAR GASKET,60A

UPC: 708917182627

Replacement Collar Gasket for 60 and 100 Amp Plugs
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Rubber molded gasket

Specifications

Material

Neoprene

Classifications

Brand Name

Russellstoll

Dimensions

Thickness

3/8 in

Inside Diameter

2-5/16 in

Outside Diameter

3-1/16 in

ETIM EC001322 Round socket/plug for high currents

Amperage

60 A